Catalog navigation
All catalogs
CAD model selection
Company
C&H Bearing
Description
ZL52 - ZL52 Double Row Ball Bearing Integral Stud Track Rollers
Bill of material
ZL5203-DRS
PN
Part Number
ZL5203-DRS
D
D-Outside Diameter
47
mm
DD1
d1-Stud diameter
18
mm
B
B-Overall Width
39.5
mm
B1
B1 max-Maximum witdh of thrust washer
21.5
mm
B2
B2-Bolt/stud length effectively
18
mm
B4
37.5
mm
C
C - Width Outer Ring
17.5
mm
C1
C1-Protrusion outer ring to thrust washer
3.5
mm
DD2
d2-Stop diameter of thrust washer
22.9
mm
G
G-Thread
M8 
mm
IG
lG-Thread length
15
mm
R
R-Radius of outer ring outside profile
500 mm
CR
C - Dynamic basic load rating
12800
N
C0R
C0 - Static basic load rating
8400
N
WEIGHT
Weight
0.19
kg
Previews
3D
Dimension
2D
Download CAD models
Embedded user actions