Catalog navigation
All catalogs
CAD model selection
Company
C&H Bearing
Description
X - Studded Track Rollers for X Rails
Bill of material
CH.CR30BC
PN
Designation
CH.CR30BC
TYPE
Roller Type
Concentric
ORSP
Outrer running surface profile
crowned
MATERIAL
Roller Material
100Cr6
EE
e-Ecentricity
-
D
D-Roller diameter
22.8
C
C-Width outer ring
7
M
M-Width ruuning surface center to mouting surface
10.50
mm
B1
B1-Width mounting surface to outer ring end face
3.00
mm
B2
B2-Width pin
4
mm
DD1
d1-Shoulder diameter inner ring
12.00
DD2
d2-Diameter pin
9
mm
G
g-Thread size
M5
mm
LG
lg-Thread length
9.00
S
S-Square dim./Hex dim.
10
mm
N
N-Hexagonal socket dim.
10
B3
B3-Width ref.
0
mm
B
B-Overall Width
14.00
mm
CN
CN-Dynamic load rating
800
N
C0R
C0r-Radial capacity
610
N
C0A
C0a-Axial capacity
420
N
WEIGHT
m-Weight
18.000
g
R
5.00
mm
FR
FR-For rail type
CR30
Previews
3D
Dimension
2D
Download CAD models
Embedded user actions