Catalog navigation
All catalogs
CAD model selection
Company
C&H Bearing
Description
SG - SG Track Rollers
Bill of material
SG35-2RS
LINHA
SG35-2RS
PN
Part No
SG35-2RS
DS
ds - Shaft Diameter
12
mm
DD
d - Bore Diameter
12.0
mm
D
D - Outside Diameter
42
mm
B
B - Width Inner Ring
20.50
mm
C
C - Width Outer Ring
19.0
mm
B1
C1-Width mounting surface to running groove center
12.50
mm
DD1
d1-Should Diameter Inner Ring
18.0
mm
AT
AT-Shaft Center to Bore Center
24.5
mm
H
H-Width Ref.
1.5
mm
R
r-chamfer
0.5 mm
CR
Cr - Basic dynamic load rating
10500.00
kN
C0R
C0r - Basic static load rating
5800.00
kN
WEIGHT
Weight
0.136
kg
Previews
3D
Dimension
2D
Download CAD models
Embedded user actions