??
Catalog navigation
All catalogs
CAD model selection
HELP_VARIABLE
Company
C&H Bearing
Description
RE - RE Track Roller
Bill of material
RE704ZZ
PN
Part Number
RE704ZZ
WEIGHT
Weight
80
g
A
A-Outside diameter
54.0
mm
B
B-Width
14
mm
D
D-Angle bottom diameter
42.00
mm
DD
d-Bore diameter
14
mm
R
r-Radius
1.50
mm
AA
a-Angle
35
mm
CR
Cr-Dynamic load ratings
9.50
kN
C0R
C0r-Static load ratings
4.80
kN
LS
Limiting speed
11000
1/min
Previews
3D
Dimension
2D
Download CAD models
Embedded user actions