Catalog navigation
All catalogs
CAD model selection
Company
C&H Bearing
Description
ZLE52 - ZLE52 Double Row Ball Bearing Integral Stud Track Rollers
Bill of material
ZLE5201-2Z
PN
Part Number
ZLE5201-2Z
D
D - Outside Diameter
35
mm
DE
d1-Diameter of eccentric
18
mm
B
B-Overall Width
65.5
mm
B1
B1 max-Maximum witdh of thrust washer
20.5
mm
B2
B2-Bolt/stud length effectively
45
mm
BE
Be -Width, eccentric
18
mm
C
C - Width Outer Ring
15.9
mm
C1
C1-Protrusion outer ring to thrust washer
2.0
mm
DD2
d2-Stop diameter of thrust washer
25
mm
E
e-Eccentricity
1.0
mm
GG
g-Thread inside
M6
mm
IGG
lg-Thread length (inner)
6
mm
G
G-Thread
M12X1.5
mm
IG
lG-Thread length
24
mm
W
W-Width flat
15
mm
W1
W1-Width flat
9
mm
R
R-Radius of outer ring outside profile
500 mm
CR
C - Dynamic basic load rating
8800
N
C0R
C0 - Static basic load rating
6000
N
WEIGHT
Weight
0.25
kg
Previews
3D
Dimension
2D
Download CAD models
Embedded user actions