??
Catalog navigation
All catalogs
CAD model selection
HELP_VARIABLE
Company
C&H Bearing
Description
WT - Drilled Single Edge Track
Bill of material
WT3-7275-25
PN
Part Number
WT3-7275-25
L
L-Length
72.75
Inch
NOH
NOH-Number of Holes
25
A
A-Width
0.88
Inch
B
B-Height
0.343
Inch
E
E-Mounting Shoulder Location
0.250
Inch
C
C-Mounting Shoulder to Center Line
0.062
Inch
D
D-Mounting Shoulder Depth
0.109
Inch
F
F-Mounting Hole Location
0.313
Inch
G
G-Hole diameter
0.281
Inch
N
N-End Hole Spacing
0.375
Inch
P
P-Hole to Hole Spacing
3
Inch
WEIGHT
Weight
0.690
lbs./ft
Previews
3D
Dimension
2D
Download CAD models
Embedded user actions