Catalog navigation
All catalogs
CAD model selection
Company
C&H Bearing
Description
WT - Drilled Single Edge Track
Bill of material
WT3-3675-13
PN
Part Number
WT3-3675-13
L
L-Length
36.75
INCH
NOH
NOH-Number of Holes
13
A
A-Width
0.88
INCH
B
B-Height
0.343
INCH
E
E-Mounting Shoulder Location
0.250
INCH
C
C-Mounting Shoulder to Center Line
0.062
INCH
D
D-Mounting Shoulder Depth
0.109
INCH
F
F-Mounting Hole Location
0.313
INCH
G
G-Hole diameter
0.281
INCH
N
N-End Hole Spacing
0.375
INCH
P
P-Hole to Hole Spacing
3
INCH
WEIGHT
Weight
0.690
lbs./ft
Previews
3D
Dimension
2D
Download CAD models
Embedded user actions