Catalog navigation
All catalogs
CAD model selection
Company
C&H Bearing
Description
WT - Drilled Single Edge Track
Bill of material
WT1-7250-37
PN
Part Number
WT1-7250-37
L
L-Length
72.50
INCH
NOH
NOH-Number of Holes
37
A
A-Width
0.44
INCH
B
B-Height
0.187
INCH
E
E-Mounting Shoulder Location
0.125
INCH
C
C-Mounting Shoulder to Center Line
0.031
INCH
D
D-Mounting Shoulder Depth
0.062
INCH
F
F-Mounting Hole Location
0.156
INCH
G
G-Hole diameter
0.156
INCH
N
N-End Hole Spacing
0.250
INCH
P
P-Hole to Hole Spacing
2
INCH
WEIGHT
Weight
0.183
lbs./ft
Previews
3D
Dimension
2D
Download CAD models
Embedded user actions