??
Catalog navigation
All catalogs
CAD model selection
HELP_VARIABLE
Company
C&H Bearing
Description
WT - Drilled Single Edge Track
Bill of material
WT1-6050-31
PN
Part Number
WT1-6050-31
L
L-Length
60.50
Inch
NOH
NOH-Number of Holes
31
A
A-Width
0.44
Inch
B
B-Height
0.187
Inch
E
E-Mounting Shoulder Location
0.125
Inch
C
C-Mounting Shoulder to Center Line
0.031
Inch
D
D-Mounting Shoulder Depth
0.062
Inch
F
F-Mounting Hole Location
0.156
Inch
G
G-Hole diameter
0.156
Inch
N
N-End Hole Spacing
0.250
Inch
P
P-Hole to Hole Spacing
2
Inch
WEIGHT
Weight
0.183
lbs./ft
Previews
3D
Dimension
2D
Download CAD models
Embedded user actions