??
Catalog navigation
All catalogs
CAD model selection
HELP_VARIABLE
Company
C&H Bearing
Description
SVI - SVI Integral Studded Track Rollers
Bill of material
SVIC30
PN
Part Number
SVIC30
EE
e
-
mm
DS
ds
10
mm
D
30
mm
C
14
mm
B
30.5
mm
AT
18.1
mm
B1
2.5
mm
B2
6
mm
LG
8.0
mm
SW
4
mm
G
M8
mm
CW
4490
N
C0W
Cow
2700
N
FP
Fr per
11000
N
F0P
F0r per
19800
N
WEIGHT
Weight
0.069
kg
Previews
3D
Dimension
2D
Download CAD models
Embedded user actions