??
Catalog navigation
All catalogs
CAD model selection
HELP_VARIABLE
Company
C&H Bearing
Description
SVA - SVA Studded Track Rollers
Bill of material
SVAE41
PN
Part Number
SVAE41
EE
e
2
mm
DS
ds
20
mm
D
41
mm
C
20
mm
B
47.0
mm
AT
28.0
mm
L1
13.0
mm
L2
15.0
mm
LG
13.0
mm
B1
5.0
mm
B2
6
mm
B3
3
mm
SW
6
mm
G
M12
mm
CW
8180
N
C0W
Cow
5100
N
FP
Fr per
17200
N
F0P
F0r per
31500
N
WEIGHT
Weight
0.190
kg
RN
Roll No
LV201-2Z
Previews
3D
Dimension
2D
Download CAD models
Embedded user actions