??
Catalog navigation
All catalogs
CAD model selection
HELP_VARIABLE
Company
C&H Bearing
Description
LR5* - Double Row Ball Bearing Cam rollers
Bill of material
LR5308-2Z
PN
Part Number
LR5308-2Z
DB
d - Bore Diameter
40
mm
DD
D - Outside Diameter
100
mm
B
B - Width Inner Ring
36.5
mm
R
R - Outside running surface profile
500
mm
LOAD1
C - Dynamic basic load rating
54000.00
kN
LOAD2
C0 - Static basic load rating
40.00
kN
WEIGHT
1200.0000
kg
Previews
3D
Dimension
2D
Download CAD models
Embedded user actions