Catalog navigation
All catalogs
CAD model selection
Company
C&H Bearing
Description
LR5* - Double Row Ball Bearing Cam rollers
Bill of material
LR50/7-2RS
PN
Part Number
LR50/7-2RS
DB
d - Bore Diameter
7
mm
DD
D - Outside Diameter
22
mm
B
B - Width Inner Ring
10.0
mm
R
R - Outside running surface profile
500
mm
LOAD1
C - Dynamic basic load rating
3.30
kN
LOAD2
C0 - Static basic load rating
1.70
kN
WEIGHT
0.0150
kg
Previews
3D
Dimension
2D
Download CAD models
Embedded user actions