??
Catalog navigation
All catalogs
CAD model selection
HELP_VARIABLE
Company
C&H Bearing
Description
LR - LR Roller for Flat Rail
Bill of material
LR15
PN
Part Number
LR15
D5
D5-Roller diameter
47.000
mm
EE
e-Eccentricity
1.000
mm
L
B-Width overall
35.000
mm
D
B1-Width inner ring extending side face to outer ring side face
1.000 mm
C
B2-Protruding pin width
12.000
mm
F
B3-Width cut
2.000
mm
G
B4-Socket depth
9.000
mm
H
H-Hope spacing
18.500
mm
D1
d-Bore diamter
8.400
mm
D2
d2h7-Protruding pin diameter h7
15.000
mm
D3
d1-Shoulder diameter of inner ring
23.800
mm
D4
d3-Socket diameter
13.500
mm
DD1
h1-Hole diameter
2.600
mm
DP
DP-Hole depth
3.000
mm
DDS
ds-Ball diameter
0.000 mm
A
A-Bore center to shaft center
0.000 mm
R
R-Radius of running surface
500.000 mm
COW
Cow-Static load rating
6.800
KN
CW1
Cw-Dynamic load rating Normal service life 106m
7.200
CW2
Cw-Dynamic load rating Normal service life 108m
1.560
NM
n max-Limiting speed
9000.000
r/min
M
m-Weight
0.180
kg
GA
Ga-Internal axial clearance
+6/+23
μm
MATERIAL
Material
100Cr6
MATERIAL2
Material2
1.3505
VERSION
Version
Eccentric
Previews
3D
Dimension
2D
Download CAD models
Embedded user actions