??
Catalog navigation
All catalogs
CAD model selection
HELP_VARIABLE
Company
C&H Bearing
Description
LFR - LFR-Track Rollers With Gothic Arch Groove Profiled Outer Ring
Bill of material
LFR5207-30-2RS
LINHA
LFR5207-30-2RS
PN
Part No
LFR5207-30-2RS
DS
ds - Shaft Diameter
30
mm
DD
d - Bore Diameter
30
mm
D
D - Outside Diameter
80.0
mm
B
B - Width Inner Ring
29.0
mm
C
C - Width Outer Ring
27.0
mm
AT
AT-Shaft Center to Bore Center
51.00
mm
R
r-chamfer
1.0
mm
CR
Cr - Basic dynamic load rating
28.50
kN
C0R
C0r - Basic static load rating
20.80
kN
WEIGHT
Weight
0.660
kg
RM
Roller Material
52100 (100Cr6) Chrome steel
SS
Sealing Solution
Seal
Previews
3D
Dimension
2D
Download CAD models
Embedded user actions