Catalog navigation
All catalogs
CAD model selection
Company
C&H Bearing
Description
LFR - LFR-Track Rollers With Gothic Arch Groove Profiled Outer Ring
Bill of material
LFR5204-16-2Z
LINHA
LFR5204-16-2Z
PN
Part No
LFR5204-16-2Z
DS
ds - Shaft Diameter
16
mm
DD
d - Bore Diameter
20
mm
D
D - Outside Diameter
52.0
mm
B
B - Width Inner Ring
22.6
mm
C
C - Width Outer Ring
20.6
mm
AT
AT-Shaft Center to Bore Center
31.50
mm
R
r-chamfer
1.0
mm
CR
Cr - Basic dynamic load rating
15.30
kN
C0R
C0r - Basic static load rating
10.10
kN
WEIGHT
Weight
0.230
kg
RM
Roller Material
52100 (100Cr6) Chrome steel
SS
Sealing Solution
Shield
Previews
3D
Dimension
2D
Download CAD models
Embedded user actions