??
Catalog navigation
All catalogs
CAD model selection
HELP_VARIABLE
Company
C&H Bearing
Description
MR/FXR - Track Roller for MR/FXR Rail
Bill of material
CH.REU43X
PN
Part Number
CH.REU43X
TYPE
Type
Eccentric
VERSION
Version
Plain
MATERIAL
Material
440C
EE
e-Eccentricity
0.8
D
D-Outside diameter
27.20
C
C-Width outer ring
14
M
M-Width Bore center to inner ring extended end
9.00
mm
B1
B1-Width mounting surface to outer ring end face
2.00
mm
DD1
d1-Shoulder/recess diameter inner ring
15.0
mm
G
g-Thread size
M8
mm
LG
lg-Thread length
10.50
mm
F
F-Rolling contact diameter
27.2
mm
L
L-Width floating
14
mm
H
H-Width flange to inner ring extended end
2
mm
B2
B2-Mounting pin width
-
mm
DD2
d2h7-Mounting pin diameter
-
mm
S
S-Square size
-
mm
B3
B3-Width Inner ring extension ref
0.3
mm
N
N-Allen Key
6
N
CN
CN-Dynamic load rating
5700
N
C0R
C0r-Effective basic static load rating as track roller (radial)
2800
N
C0A
C0r-Effective basic static load rating as track roller (axial)
0
N
WEIGHT
m-Weight
0.05
kg
FR
FR-For rail
MR43,FXR
Previews
3D
Dimension
2D
Download CAD models
Embedded user actions