Catalog navigation
All catalogs
CAD model selection
Company
C&H Bearing
Description
X - Studded Track Rollers for X Rails
Bill of material
CH.CRPAX45-2RS
PN
Designation
CH.CRPAX45-2RS
TYPE
Roller Type
Eccentric
ORSP
Outrer running surface profile
crowned
MATERIAL
Roller Material
440C
EE
e-Ecentricity
0.8
D
D-Roller diameter
35.6
C
C-Width outer ring
11
M
M-Width ruuning surface center to mouting surface
11.50
mm
B1
B1-Width mounting surface to outer ring end face
6.00
mm
B2
B2-Width pin
-
mm
DD1
d1-Shoulder diameter inner ring
18.30
DD2
d2-Diameter pin
-
mm
G
g-Thread size
M6
mm
LG
lg-Thread length
12.00
S
S-Square dim./Hex dim.
15
mm
N
N-Hexagonal socket dim.
3
B3
B3-Width ref.
0.3
mm
B
B-Overall Width
17.30
mm
CN
CN-Dynamic load rating
6140
N
C0R
C0r-Radial capacity
2550
N
C0A
C0a-Axial capacity
800
N
WEIGHT
m-Weight
68.000
g
R
7.00
mm
FR
FR-For rail type
TEX45
Previews
3D
Dimension
2D
Download CAD models
Embedded user actions