??
Catalog navigation
All catalogs
CAD model selection
HELP_VARIABLE
Company
C&H Bearing
Description
Bushing - Bushing
Bill of material
BE4XLLH
PN
Part Number
BE4XLLH
SIZE
W Guide Wheel Size
4XL
HP
Head Profile
Low
TYPE
Type
Eccentric (adjustable)
EC
Eccentric offset
1.524
mm
HS
Head size
31.75000
mm
LO
Length Overall
29.92100
mm
HH
Head thickness
4.77500
mm
OD
Wheel mounting diameter
21.97100
mm
LB
Wheel mounting length
25.14600
mm
ID
Mounting hole diameter
14.28750
mm
WEIGHT
Weight
70.9
g
Previews
3D
Dimension
2D
Download CAD models
Embedded user actions