Catalog navigation
All catalogs
CAD model selection
Company
C&H Bearing
Description
WT - Drilled Single Edge Track
Bill of material
WT4-2500-7
PN
Part Number
WT4-2500-7
L
L-Length
25.00
Inch
NOH
NOH-Number of Holes
7
A
A-Width
1.06
Inch
B
B-Height
0.437
Inch
E
E-Mounting Shoulder Location
0.312
Inch
C
C-Mounting Shoulder to Center Line
0.093
Inch
D
D-Mounting Shoulder Depth
0.125
Inch
F
F-Mounting Hole Location
0.375
Inch
G
G-Hole diameter
0.344
Inch
N
N-End Hole Spacing
0.500
Inch
P
P-Hole to Hole Spacing
4
Inch
WEIGHT
Weight
1.100
lbs./ft
Previews
3D
Dimension
2D
Download CAD models
Embedded user actions