??
Catalog navigation
All catalogs
CAD model selection
HELP_VARIABLE
Company
C&H Bearing
Description
SWS - Double V Studded Guide Wheels
Bill of material
SWSE0-2Z
PN1
PART NUMBER CONCENTRIC
SWSE0-2Z
EC
EC-ECCENTRIC OFFSET
0.6096
mm
JD
JD-ECCENTRIC SHOULDER DIAMETER
5.5626
mm
K
K-ECCENTRIC SHOULDER LENGTH
2.159
mm
G
G-THREAD
M5 x 0.8
mm
TL
TL-THREAD LENGTH
5.460
mm
L
L-OVERALL LENGTH
16.942
mm
D
D-WHEEL DIAMETER
14.834
mm
B
B-WHEEL WIDTH
6.350
mm
JL
JL-JOURNAL LENGTH
7.620
mm
H
H-HEX THICKNESS
2.972
mm
VH
VH-HEIGHT
6.147
mm
HS
HS-HEX SIZE
9.525
mm
M
M-END HEX
-
mm
N
N-MATERIAL PROTRUSION
0.4318
mm
WEIGHT
Weight
0.020
lbs
Previews
3D
Dimension
2D
Download CAD models
Embedded user actions