Catalog navigation
All catalogs
CAD model selection
Company
C&H Bearing
Description
LR6…-2RS/LR2…-2RS - Single Row Ball Bearing Cam rollers
Bill of material
LR6001-2RS
PN
Part Number
LR6001-2RS
DB
d - Bore Diameter
12
mm
DD
D - Outside Diameter
30
mm
B
B - Width Inner Ring
8.0
mm
R
R - Outside running surface profile
500
mm
LOAD1
C - Dynamic basic load rating
4.75
kN
LOAD2
C0 - Static basic load rating
2.80
kN
WEIGHT
0.0230
kg
Previews
3D
Dimension
2D
Download CAD models
Embedded user actions