??
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
C&H Bearing
Description
LR - LR Roller for Flat Rail
Bill of material
LR35Z
PN
Part Number
D5
D5-Roller diameter
mm
EE
e-Eccentricity
mm
L
B-Width overall
mm
D
B1-Width inner ring extending side face to outer ring side face
1.000 mm
C
B2-Protruding pin width
mm
F
B3-Width cut
mm
G
B4-Socket depth
mm
H
H-Hope spacing
mm
D1
d-Bore diamter
mm
D2
d2h7-Protruding pin diameter h7
mm
D3
d1-Shoulder diameter of inner ring
mm
D4
d3-Socket diameter
mm
DD1
h1-Hole diameter
mm
DP
DP-Hole depth
mm
DDS
ds-Ball diameter
0.000 mm
A
A-Bore center to shaft center
0.000 mm
R
R-Radius of running surface
500.000 mm
COW
Cow-Static load rating
KN
CW1
Cw-Dynamic load rating Normal service life 106m
CW2
Cw-Dynamic load rating Normal service life 108m
NM
n max-Limiting speed
r/min
M
m-Weight
kg
GA
Ga-Internal axial clearance
μm
MATERIAL
Material
MATERIAL2
Material2
VERSION
Version
Previews
3D
Dimension
2D
Download CAD models
Embedded user actions