Catalog navigation
All catalogs
CAD model selection
Company
C&H Bearing
Description
LR - LR Roller for Flat Rail
Bill of material
LR20Z
PN
Part Number
LR20Z
D5
D5-Roller diameter
72.000
mm
EE
e-Eccentricity
0.000
mm
L
B-Width overall
46.000
mm
D
B1-Width inner ring extending side face to outer ring side face
1.000 mm
C
B2-Protruding pin width
15.000
mm
F
B3-Width cut
3.000
mm
G
B4-Socket depth
11.000
mm
H
H-Hope spacing
22.500
mm
D1
d-Bore diamter
10.500
mm
D2
d2h7-Protruding pin diameter h7
20.000
mm
D3
d1-Shoulder diameter of inner ring
27.700
mm
D4
d3-Socket diameter
16.500
mm
DD1
h1-Hole diameter
2.600
mm
DP
DP-Hole depth
3.000
mm
DDS
ds-Ball diameter
0.000 mm
A
A-Bore center to shaft center
0.000 mm
R
R-Radius of running surface
500.000 mm
COW
Cow-Static load rating
9.500
KN
CW1
Cw-Dynamic load rating Normal service life 106m
10.200
CW2
Cw-Dynamic load rating Normal service life 108m
2.200
NM
n max-Limiting speed
7000.000
r/min
M
m-Weight
0.500
kg
GA
Ga-Internal axial clearance
+7/+25
μm
MATERIAL
Material
100Cr6
MATERIAL2
Material2
1.3505
VERSION
Version
Concentric
Previews
3D
Dimension
2D
Download CAD models
Embedded user actions