Catalog navigation
All catalogs
CAD model selection
Company
C&H Bearing
Description
LR6…-2RS/LR2…-2RS - Single Row Ball Bearing Cam rollers
Bill of material
LR204-X-2RS
PN
Part Number
LR204-X-2RS
DB
d - Bore Diameter
20
mm
DD
D - Outside Diameter
52
mm
B
B - Width Inner Ring
14.0
mm
R
R - Outside running surface profile
cylindrical
mm
LOAD1
C - Dynamic basic load rating
10.60
kN
LOAD2
C0 - Static basic load rating
5.70
kN
WEIGHT
0.1500
kg
Previews
3D
Dimension
2D
Download CAD models
Embedded user actions