Catalog navigation
All catalogs
CAD model selection
Company
C&H Bearing
Description
SG - SG Track Rollers
Bill of material
LFRI50/8-6N-2Z
LINHA
LFRI50/8-6N-2Z
PN
Part No
LFRI50/8-6N-2Z
DS
ds - Shaft Diameter
6
mm
DD
d - Bore Diameter
6.1
mm
D
D - Outside Diameter
24
mm
B
B - Width Inner Ring
15.10
mm
C
C - Width Outer Ring
11.0
mm
B1
C1-Width mounting surface to running groove center
9.60
mm
DD1
d1-Should Diameter Inner Ring
12.6
mm
AT
AT-Shaft Center to Bore Center
14.0
mm
H
H-Width Ref.
0.0
mm
R
r-chamfer
0.5 mm
CR
Cr - Basic dynamic load rating
4100.00
kN
C0R
C0r - Basic static load rating
2300.00
kN
WEIGHT
Weight
0.025
kg
Previews
3D
Dimension
2D
Download CAD models
Embedded user actions