??
Catalog navigation
All catalogs
CAD model selection
HELP_VARIABLE
Company
C&H Bearing
Description
FR - FR Roller for V Rail
Bill of material
FR35Z
PN
Part Number
FR35Z
D5
D5-Roller diameter
107.000
mm
EE
e-Eccentricity
0.000
mm
L
B-Width overall
84.000
mm
D
B1-Width inner ring extending side face to outer ring side face
1.000 mm
C
B2-Protruding pin width
25.000
mm
F
B3-Width cut
7.500
mm
G
B4-Socket depth
17.500
mm
H
H-Hope spacing
42.000
mm
D1
d-Bore diamter
17.000
mm
D2
d2h7-Protruding pin diameter h7
40.000
mm
D3
d1-Shoulder diameter of inner ring
56.900
mm
D4
d3-Socket diameter
28.500
mm
DD1
h1-Hole diameter
4.100
mm
DP
DP-Hole depth
4.500
mm
DDS
ds-Ball diameter
35.000
mm
A
A-Bore center to shaft center
61.250
mm
R
R-Radius of running surface
500.000
mm
C1
C1-Width of groove flat
10.800
mm
DD2
D2-Diameter groove flat
83.600
mm
COW
Cow-Static load rating
32.000
KN
CW1
Cw-Dynamic load rating Normal service life 106m
28.400
CW2
Cw-Dynamic load rating Normal service life 108m
6.150
NM
n max-Limiting speed
3600.000
r/min
M
m-Weight
2.800
kg
GA
Ga-Internal axial clearance
+11/+33
μm
MATERIAL
Material
100Cr6
MATERIAL2
Material2
1.3505
VERSION
Version
Concentric
Previews
3D
Dimension
2D
Download CAD models
Embedded user actions