??
Catalog navigation
All catalogs
CAD model selection
HELP_VARIABLE
Company
C&H Bearing
Description
MR/FXR - Track Roller for MR/FXR Rail
Bill of material
CH.RGNVX28R
PN
Part Number
CH.RGNVX28R
TYPE
Type
Concentric
VERSION
Version
Guiding
MATERIAL
Material
440C
EE
e-Eccentricity
-
D
D-Outside diameter
20.75
C
C-Width outer ring
9
M
M-Width Bore center to inner ring extended end
6.10
mm
B1
B1-Width mounting surface to outer ring end face
1.60
mm
DD1
d1-Shoulder/recess diameter inner ring
10.8
mm
G
g-Thread size
M5
mm
LG
lg-Thread length
8.00
mm
F
F-Rolling contact diameter
18.81
mm
L
L-Width floating
-
mm
H
H-Width flange to inner ring extended end
-
mm
B2
B2-Mounting pin width
1.5
mm
DD2
d2h7-Mounting pin diameter
8
mm
S
S-Square size
10
mm
B3
B3-Width Inner ring extension ref
0.0
mm
N
N-Allen Key
4
N
CN
CN-Dynamic load rating
3000
N
C0R
C0r-Effective basic static load rating as track roller (radial)
1600
N
C0A
C0r-Effective basic static load rating as track roller (axial)
460
N
WEIGHT
m-Weight
0.02
kg
FR
FR-For rail
MR28
Previews
3D
Dimension
2D
Download CAD models
Embedded user actions