??
Catalog navigation
All catalogs
CAD model selection
HELP_VARIABLE
Company
C&H Bearing
Description
MR/FXR - Track Roller for MR/FXR Rail
Bill of material
CH.REV18G
PN
Part Number
CH.REV18G
TYPE
Type
Eccentric
VERSION
Version
Guiding
MATERIAL
Material
100Cr6
EE
e-Eccentricity
0.4
D
D-Outside diameter
13.20
C
C-Width outer ring
7
M
M-Width Bore center to inner ring extended end
4.60
mm
B1
B1-Width mounting surface to outer ring end face
1.10
mm
DD1
d1-Shoulder/recess diameter inner ring
6.8
mm
G
g-Thread size
M4
mm
LG
lg-Thread length
5.40
mm
F
F-Rolling contact diameter
11.96
mm
L
L-Width floating
-
mm
H
H-Width flange to inner ring extended end
-
mm
B2
B2-Mounting pin width
-
mm
DD2
d2h7-Mounting pin diameter
-
mm
S
S-Square size
-
mm
B3
B3-Width Inner ring extension ref
0.0
mm
N
N-Allen Key
3
N
CN
CN-Dynamic load rating
1650
N
C0R
C0r-Effective basic static load rating as track roller (radial)
800
N
C0A
C0r-Effective basic static load rating as track roller (axial)
230
N
WEIGHT
m-Weight
0.01
kg
FR
FR-For rail
MRG18
Previews
3D
Dimension
2D
Download CAD models
Embedded user actions